IESNA:LM-63-2002
[TEST]P939722
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-950-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7765
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
887.9 874.3 883.4 901.1 920.9 940.7 959.2 973.6 986.8 1005.3
1032.9 1077.4 1140 1214.1 1329 1519.3 1733.9 1988.4 2301 2616.9
2952.5 3214.5 3378.4 3497.4 3542.7 3560 3620.9 3741.6 3738.7 3403.1
2553 1091.8 285.8 118.2 44.1 12.4 0
887.9 879.3 888.3 906.1 925.8 945.6 963.3 977.7 990.9 1008.6
1035.4 1079.4 1141.2 1213.7 1324.5 1505.3 1716.2 1963.3 2267.6 2625.1
2958.3 3215.3 3376.3 3491.2 3539 3567 3633.7 3754.4 3735 3373.4
2474 1012.3 285.4 115.3 43.7 11.9 0
887.9 878.1 885.9 902.4 921.3 939.4 955.5 966.2 976.1 990.5
1013.1 1050.2 1104.2 1169.6 1267.7 1426.6 1629.7 1870.2 2135.8 2437.7
2737.9 3010.6 3201.7 3333.5 3422.8 3510.6 3622.2 3759.3 3822.3 3579.8
2838.4 1441.9 435.7 160.2 77.8 16.9 0
887.9 876.4 883.8 898.6 914.7 930.4 944.8 952.2 957.1 964.5
978.5 1003.3 1042 1088.9 1154.8 1262.7 1410.6 1584.8 1781.2 2006.1
2255.3 2516 2762.7 2974.8 3158 3335.5 3567.8 3845.8 4067 4064.5
3663 2711.6 1229.4 478.2 165.1 57.2 0
887.9 876.4 882.2 895.4 909.4 923.4 937.4 945.2 948.9 952.6
965 982.7 1012.7 1046.9 1085.6 1143.3 1229.8 1339.3 1477.3 1642.9
1830.7 2026.3 2251.1 2490.8 2742.9 3012.6 3317.4 3689.7 4155.9 4543.9
4608.5 4124.6 2805.1 1370.6 483.5 117.8 0
887.9 876.8 881.8 893.7 907.3 922.1 935.3 944.4 948.9 953.4
967.4 986.8 1014.8 1044.9 1072.9 1110.7 1177.5 1263.5 1376.4 1515.6
1672.9 1845.9 2027.5 2242.1 2479.3 2742.1 3049.7 3433.1 3964 4518.4
4833 4517.9 3336.4 1872.2 772.2 178.7 0
887.9 876.4 880.5 892.1 905.6 920.1 933.2 943.1 949.3 956.7
970.3 990.9 1015.6 1037.8 1056.4 1086.4 1138.3 1204.6 1297.7 1414.3
1545.2 1686.5 1843 2020.1 2224.4 2448.8 2746.6 3118.1 3618.9 4230.5
4619.3 4262.6 2927 1527.9 558.9 95.5 0
887.9 879.3 880.1 889.6 903.2 919.2 934.5 947.2 958 965.4
974.4 988 1003.7 1014.4 1026.3 1045.7 1073.3 1108.3 1161.4 1241.3
1330.7 1432.8 1548.9 1680.7 1828.2 2004.5 2214.1 2475.2 2796.4 3210.7
3467.7 3025.4 1953.8 871.5 222.8 36.7 0
887.9 882.2 881.8 888.3 901.5 918.8 936.5 953 966.2 975.7
984.3 992.5 995 994.2 998.3 1007.4 1022.2 1044 1077.4 1126
1193.5 1271.8 1367.3 1480.2 1608.3 1752.4 1909.7 2093.8 2313.3 2502.8
2457.9 1962 1121 404.8 100.9 28.4 0
887.9 885.1 885.5 890.4 902.8 918.4 939 959.2 975.2 988
998.7 1004.9 1004.9 1002.8 1000.8 1000 1003.7 1015.6 1038.7 1075.7
1128.5 1198.5 1280.8 1378.9 1494.6 1625.6 1766 1911.8 2032.9 2047.7
1809.2 1196.4 427.5 115.7 56.4 22.2 0
887.9 889.6 891.6 899.1 912.2 927.9 949.7 972.4 993.4 1013.1
1032.5 1048.1 1059.3 1069.1 1077.8 1088.1 1103.3 1123.9 1154.8 1204.6
1279.2 1378.4 1503.2 1667.6 1878.8 2101.6 2334.3 2509.4 2531.6 2196.8
1528.8 750.8 207.2 68.8 30.9 9.1 0
887.9 890.8 894.5 902.8 917.2 935.3 958.8 984.3 1009 1034.6
1062.6 1089.7 1116.9 1144.5 1175.8 1216.6 1267.2 1333.1 1418.8 1528.4
1665.1 1820.8 1993.7 2200.5 2426.6 2630 2751.1 2729.7 2487.5 1939
1181.6 561.8 189.9 66.3 25.9 5.4 0
887.9 892.9 899.1 910.2 927.1 947.7 974.8 1005.7 1035.4 1070
1109.5 1155.2 1207.5 1268.5 1343.4 1438.6 1553.1 1681.2 1814.2 1948.9
2079.8 2200.1 2311.3 2431.1 2555.1 2636.6 2624.3 2479.7 2162.2 1589.7
934.9 404.8 150.3 61 24.7 5.8 0
887.9 896.6 908.5 926.2 949.7 977.3 1012.7 1053.5 1103.7 1166.8
1249.1 1348 1457.1 1582.7 1701.7 1806.8 1887.1 1943.5 1978.5 2001.6
2022.2 2030.8 2008.6 1963.3 1883.8 1727.3 1466.2 1107.9 722.4 413.5
223.2 127.3 80.3 51.1 28.4 7 0
887.9 899.5 918 942.3 972.4 1008.6 1054.7 1116.9 1196 1295.7
1405.6 1510.6 1602.5 1668.8 1705 1714.1 1699.7 1662.6 1599.6 1504.5
1378.4 1221.9 1029.6 815 619.4 474.4 373.5 297.4 237.2 191.9
151.1 117.8 89.8 59.7 32.5 7.4 0
887.9 903.2 929.1 960 995.8 1041.1 1102.5 1185.3 1287 1393.3
1484.7 1550.6 1580.7 1575.3 1539.5 1476.9 1384.2 1255.3 1109.5 960.8
834.4 736 653.2 568.3 480.6 403.6 340.2 287.9 241.3 200.6
164.7 132.6 101.3 65.5 39.1 11.9 0
887.9 907.3 939.4 976.9 1021.8 1077 1152.3 1250.8 1356.6 1441.5
1490.5 1499.9 1476.5 1426.6 1353.3 1245.8 1115.3 980.6 866.5 786.2
736 694 640 577 498.3 437.4 387.1 336.1 291.2 252.5
215.8 176.3 137.6 98.4 60.5 21 0
887.9 913.1 951.4 994.2 1044 1105.8 1189 1293.6 1391.2 1446.4
1452.6 1418.4 1364.4 1297.3 1208.8 1098.8 978.5 873.1 810.9 771.4
716.2 661.8 591.4 529.6 513.6 479 432 385.5 341.4 297.8
254.5 215 172.2 130.1 85.7 30.9 0
887.9 916.8 960 1009 1065.4 1132.2 1218.2 1315 1397 1421.7
1392.4 1333.1 1269.3 1197.6 1112 1010.7 908.1 841.8 818.3 773
710.4 625.6 547.8 534.6 513.2 478.6 435.3 390 345.9 303.1
260.7 222 179.2 139.2 90.2 37.9 0
887.9 920.5 967 1021 1082.3 1153.2 1241.7 1339.3 1398.6 1387.1
1327 1254.1 1189.8 1127.6 1051 960.4 879.7 855.4 828.6 771
682 572.5 542 524.3 510.3 476.1 435.7 393.3 348.8 304.8
263.6 214.2 162.7 121.1 74.5 30.1 0
887.9 922.9 969.1 1025.5 1089.3 1162.6 1253.2 1350.4 1399.9 1371
1296.9 1222.4 1156.5 1092.6 1023 947.7 882.6 866.9 829.9 762.3
654 563.8 534.6 512.7 500.8 470.7 435.3 394.1 352.1 310.9
271 218.3 161.9 120.7 60.1 25.5 0
887.9 921.3 969.9 1025.9 1089.7 1162.6 1252.4 1350 1403.2 1375.6
1301.4 1226.1 1160.2 1097.2 1029.2 956.7 892.5 877.6 838.1 768.9
657.7 566.7 535.8 510.7 497.5 468.7 435.3 395 353.8 313.4
271.8 215 160.2 114.9 59.3 23.5 0
